(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Durable and tough design for each part.
· The upper vise section can be rotated sideways 360°.
· Attaches to milling machines and is mainly used for rough machining.
Part Number |
---|
KV-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Full height (mm) | Vise Length (mm) | Vise Width (mm) | Base Length (mm) | Base width (mm) | Max. Tightening Force (kN) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,663.00 ฿ 30,969.96 | MILLING VICES | 1 Piece(s) | 1 Day(s) | 204 | 150 | 63 | 189 | 608 | 233 | 350 | 233 | 16.66 | 121-6431 | 57000g |
Loading...
Details Type | With Rotating Table | Material | Ordinary Cast Iron (FC250) | Features | The upper vise section can be rotated sideways 360°. |
---|
Please check the type/dimensions/specifications of the part KV-200 in the Milling Vise with Rotating Base series.
Part Number |
---|
KV-100 |
KV-125 |
KV-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Full height (mm) | Vise Length (mm) | Vise Width (mm) | Base Length (mm) | Base width (mm) | Max. Tightening Force (kN) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,740.52 | 1 Piece(s) | 1 Day(s) | 102 | 65 | 35 | 112 | 310 | 123 | 175 | 123 | 7.84 | 121-6406 | 10000g | ||
฿ 15,606.67 | 1 Piece(s) | 1 Day(s) | 132 | 82 | 37 | 131 | 382 | 148 | 209 | 148 | 9.80 | 121-8280 | 17000g | ||
฿ 16,996.00 | 1 Piece(s) | 1 Day(s) | 153 | 112 | 43 | 150 | 465 | 183 | 257 | 183 | 12.74 | 121-6422 | 27000g |
How can we improve?
How can we improve?