1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Vise with Rotating Base (Part Number)

MILLING VICES

Milling Vise with Rotating Base
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,740.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Durable and tough design for each part.
· The upper vise section can be rotated sideways 360°.
· Attaches to milling machines and is mainly used for rough machining.

Features

●Durability and durable design across each part.
●Mounted on a milling machine, mainly used for rough machining.
●The upper vise part can be rotated 360° left and right.

Materials

●Ordinary cast iron(FC250)

Warning

●There is no guide block as well as the hole for mounting the guide block. Please fix with jigs such as T jack nut, stat bolt, etc.
Part Number
KV-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Full height
(mm)
Vise Length
(mm)
Vise Width
(mm)
Base Length
(mm)
Base width
(mm)
Max. Tightening Force
(kN)
Trusco Code Mass

฿ 11,740.52

MILLING VICES 1 Piece(s) 1 Day(s) 10265351123101231751237.84121-640610000g

Loading...

  1. 1

Basic Information

Details Type With Rotating Table Material Ordinary Cast Iron (FC250) Features The upper vise section can be rotated sideways 360°.

Please check the type/dimensions/specifications of the part KV-100 in the Milling Vise with Rotating Base series.

Products with similar specification

Part Number
KV-125
KV-150
KV-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Full height
(mm)
Vise Length
(mm)
Vise Width
(mm)
Base Length
(mm)
Base width
(mm)
Max. Tightening Force
(kN)
Trusco Code Mass

฿ 15,606.67

1 Piece(s) 1 Day(s) 13282371313821482091489.80121-828017000g

฿ 16,996.00

1 Piece(s) 1 Day(s) 1531124315046518325718312.74121-642227000g

฿ 33,663.00

1 Piece(s) 1 Day(s) 2041506318960823335023316.66121-643157000g