1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Vise (Wrench Tightening Type) Quick Shift/Lift Prevention Structure Type

Precision Vise (Wrench Tightening Type) Quick Shift/Lift Prevention Structure Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,773.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Precision finishing by total quenching, total grinding.
· Precision can be retained for a long period of time in order to prevent uplift.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.

Part Number
TVB-50
TVB-65SALE
TVB-75SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Overall Width
(mm)
Full height
(mm)
Max. Tightening Force
(kN)
Trusco Code Mass

฿ 10,773.00

PRECISION VICES 1 Piece(s) 12 Day(s) 14947742947574.90328-58471700g

฿ 13,635.00

฿ 12,544.20

TRC PRECISION VICES 1 Piece(s) 1 Day(s) 16962893462627.84328-58552800g

฿ 16,753.00

฿ 15,412.76

PRECISIONVICES 1 Piece(s) Same day 18972993472667.84328-58634100g

Loading...

  1. 1

Basic Information

Details Type Quick Shift / Lifting Prevention Structure Type Features Precision finishing by total quenching and total grinding. Precision can be retained for a long period of time in order to prevent uplift. Excellent squareness and parallelism enable super-precise processing. Specifications Perpendicularity of within ±0.005 mm/100 mm. Parallelism of within ±0.005 mm/100 mm.
Material (Main Body) Carbon tool steel (SKS-93) (hardness HRC56 to 60)