1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Vise (Handle Type) (Part Number)

PRECISIONVICES

Precision Vise (Handle Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,292.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· High precision machining can be performed in a speedy manner.
· Both vertical and horizontal aspects can be used, since the product is precision polished on four sides.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.

Features

●Ultra-precision machining can be speedily. 
●Since the four sides are precision polished, it can be used either vertically or horizontally.

Specification

●SPQ(piece):4
●Right Angle within ±0.005mm/100mm
●Parallelism within ± 0.005mm/100mm

Materials

●Main body: carbon tool steel(SKS-93)(Hardness HRC56 to 60)
Part Number
TVD-75A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Overall Length
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Overall Width
(mm)
Full height
(mm)
Max. Tightening Force
(kN)
Trusco Code Mass

฿ 27,596.00

฿ 25,388.32

PRECISIONVICES 1 Piece(s) 14 Day(s) Lifting prevention structure type18073953573787.84328-58396100g

Loading...

  1. 1

Basic Information

Features High precision machining can be performed in a speedy manner. Both vertical and horizontal aspects can be used, since the product is precision polished on four sides. Excellent squareness and parallelism enable super-precise processing. Specifications Perpendicularity of within ±0.005 mm/100 mm. Parallelism of within ±0.005 mm/100 mm. Material (Main Body) Carbon tool steel (SKS-93) (hardness HRC56 to 60)