1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Alloy Vise, for Engraving, Hobbies and Crafts

VICES

Aluminum Alloy Vise, for Engraving, Hobbies and Crafts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,118.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can be freely attached to / detached from work table.
[Applications]
· For engraving, hobby and craft

Features

●Can be mounted and removed freely on the work table.

Specification

●L x W x H(mm):122 x 60 x 129
●Opening Width x Opening x Opening Depth(mm):60 x 50 x 27
●Clamp Max Opening(mm):33
●Clamping Force(kN):1.96
●SPQ(piece):6

Materials

●Aluminum Alloy Die-Cast(ADC12)
Part Number
TAB-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,118.00

VICES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Details Type Simple Type Overall Length(mm) 122 Width(mm) 60
Height(mm) 129 Mouth Width(mm) 60 Mouth Opening(mm) 50
Mouth Depth(mm) 27 Tightening Force(kN) 1.96 Trusco Code 389-5564
Material Aluminum Alloy Die Casting (ADC 12) Features Can be freely attached to / detached from work table. Clamp Maximum Opening(mm) 33

Please check the type/dimensions/specifications of the part TAB-60 in the Aluminum Alloy Vise, for Engraving, Hobbies and Crafts series.