1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Vise

Compact Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,687.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· One unit can do the work of three units. (1. Vise, 2. Pipe Vise, 3. Anvil)
[Applications]
· For Light Work
· For building plastic models at school

Features

●Possible to work as many as three machines by one machine.(1. vise, 2. pipe vise, 3. anvil)

Specification

●Clamp Max Opening(mm):50
●Clamping Force(kN):4.9
●SPQ(piece):6

Materials

●Cast Iron(FC200)
Part Number
TKB-63
TKB-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Mouth Width
(mm)
Trusco Code

฿ 1,687.00

VICES 1 Piece(s) 1 Day(s) 6363389-5599

฿ 1,948.00

VICES 1 Piece(s) 1 Day(s) 7676389-5602

Loading...

  1. 1

Basic Information

Overall Length(mm) 168 Height(mm) 131 Mouth Opening(mm) 65
Mouth Depth(mm) 40 Tightening Force(kN) 4.9 Material Cast Iron (FC200)
Features One unit can do the work of three units. (1. Vise, 2. Pipe Vise, 3. Anvil) Clamp Maximum Opening(mm) 50