1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cross Vise (Part Number)

VICES

Cross Vise
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,973.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is a sliding vise which cross-moves perpendicularly in the front/back and right/left directions.
· If attached to the drilling machine, the processing position can be easily moved.

Features

●A slide type vise that crosses at right angles to the front and back, right and left.
●If mounted on a drill press, you can easily move the processing position.

Specification

●SPQ(piece):1

Materials

●Main Body: Cast Iron
Part Number
CR-150N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Slide width (X axis)
(mm)
Slide width (Y axis)
(mm)
Trusco Code

฿ 13,914.00

฿ 12,799.49

VICES 1 Piece(s) Same day 2801731631521493215173197205342-9857

Loading...

  1. 1

Basic Information

Features It is a sliding vise which cross-moves perpendicularly in the front/back, right/left directions. If attached to the drilling machine, the processing position can be easily moved. Material (Main Body) Cast Iron

Please check the type/dimensions/specifications of the part CR-150N in the Cross Vise series.

Products with similar specification

Part Number
CR-100N
CR-125N
CR-75N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Slide width (X axis)
(mm)
Slide width (Y axis)
(mm)
Trusco Code

฿ 8,311.00

1 Piece(s) Same day 240142138104942512142160123342-9831

฿ 10,129.00

1 Piece(s) Same day 2551571461231253212157173180342-9849

฿ 5,973.00

1 Piece(s) Same day 2151111208268259112149110342-9822