1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Vise Friend" Spare Pad【10 Pieces Per Package】

"Vise Friend" Spare Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 791.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement pads for "Vise Friend".
· The pad can be easily replaced.
[Applications]
· As a replacement for damaged sponge sections of Vise Friend units.

Features

●Hold the surface of the work piece without hurting it.
●Possible to remove to the vise with a magnet by one-touch.
●Can change the pads.
●A replacement pad for Vice Friend.
●Pads can be easily replaced.

Specification

●Q'ty Per Bag(sheet):10
●SPQ(bag):10

Materials

●Frame: Aluminum Angle
●Fixing Material: Magnet Rubber
●Pads: Styrene Butadiene Rubber Sponge Sheet Applied Double-Sided Adhesive Tape
Part Number
TVF-75P
TVF-100P
TVF-125P
TVF-150P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Trusco Code Compatible Exchange Parts Applicable Vise Width
(mm)
Applicable main bodies

฿ 791.00

VICES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 40X75X2287-8658TVF-75P75TVF-75

฿ 869.00

VICES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 40X100X2287-8666TVF-100P100TVF-100

฿ 946.00

VICES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 40X125X2287-8674TVF-125P125TVF-125

฿ 1,020.00

VICES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 40X150X2289-2031TVF-150P150TVF-150

Loading...

  1. 1

Basic Information

Features Replacement pad for high-speed steel blade. The pad can easily be replaced. The Number of each bag(sheet) 10