1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Vise

Stainless Steel Vise
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 41,554.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is entirely made of stainless steel, making it suitable in places where rust and dirt must be avoided, as well as for devices in ships and marine development (places where tools rust due to seawater).

Features

●Because it is made of all-stainless steel, it can be used in places where are weak in rust and dirt, or places wherein there are equipment or device of ship and ocean development(places where tools rust with sea water).

Specification

●SPQ(piece):1

Materials

●Stainless Steel(SUS304)
Part Number
TSUB-100SALE
TSUB-150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting dimension (H)
(mm)
Mounting dimension (G)
(mm)
Trusco Code Mass
(g)
Mounting dimension (F)
(mm)

฿ 41,554.00

฿ 38,229.68

VICES 1 Piece(s) 1 Day(s) 368135113100657.869138389-56116000105

฿ 77,914.00

฿ 67,200.83

POLISHING TOOL 1 Piece(s) 1 Day(s) 5402001951547512120180490-055314200116

Loading...

  1. 1

Basic Information

Mouth Opening(mm) 150 Material Stainless steel (SUS304) Features It is entirely made of stainless steel, making it suitable in places where rust and dirt must be avoided, as well as for devices in ships and marine development (places where tools rust due to seawater).