1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineer's Vise (Square Shaft) Rotating Table for Vise

Engineer's Vise (Square Shaft) Rotating Table for Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,116.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Setting a rotary base to the lead vise allows work at all angles (360°).

Features

●A strong body that holds strong tightening force.

Materials

●Main Body: Cast Iron
●Shaft, Handle, Cap: Steel Material
●Main Body: Cast Iron

Accessories

●Screws for fixing the vice 
●Rotary handle *No screw included attach to the workbench etc.
Part Number
LVK-100
LVK-125
LVK-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Mounting dimension (H)
(mm)
Mounting hole dimensions
(mm)
Mounting dimension (G)
(mm)
Trusco Code Compatible Lead Vise

฿ 3,116.00

VICES 1 Piece(s) 1 Day(s) 24024017414.0202287-0835LV-100N

฿ 4,676.00

VICES 1 Piece(s) 1 Day(s) 25725519015.5220287-0843LV-125N

฿ 5,454.00

VICES 1 Piece(s) 1 Day(s) 28228321113.5244287-0851LV-150N

Loading...

  1. 1

Basic Information

Height(mm) 32 Features Setting a rotary base to the lead vise allows work at all angles (360°). Material (Main Body) Cast Iron
Accessory 1 Vise Fixing Screw Accessory 2 Rotating Handle * Workbench mounting screw is not included.