1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Quick Grip Vise Type Q

Quick Grip Vise Type Q
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,618.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Annealed in order to prevent mask deterioration.
· The center bar and guide bar have undergone quenching and a grinding finish.
· Can also be used laterally.

Features

●Annealed to prevent changing it by aging.
●Applied quenching and grinding finish to the center bar and guide bar.
●Can be used in landscape orientation.

Materials

●Main Body: Cast Iron
●Cap: Steel Material
Part Number
QU-75
QU-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Trusco Code Mass
(g)

฿ 8,618.00

VICES 1 Piece(s) Same day 24085767975384212125-71614700

฿ 10,458.00

VICES 1 Piece(s) Same day 30011089104100427269125-71708000

Loading...

  1. 1

Basic Information

Main Body Material Cast Iron Features In order to prevent secular changes, it has been purified. The center bar and guide bar have undergone quenching and a grinding finish. Can also be used on its side.