(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Annealed in order to prevent mask deterioration.
· The center bar and guide bar have undergone quenching and a grinding finish.
· The cam-out construction reduces workpiece clamping time.
Part Number |
---|
FQ-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Width (mm) | Height (mm) | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Tightening Force (kN) | Mounting Dimension (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,741.00 | VICES | 1 Piece(s) | 1 Day(s) | 215 | 112 | 72 | 79 | 75 | 38 | 4 | 94X201 | 125-6564 | 3200 |
Loading...
Main Body Material | Cast Iron | Features | In order to prevent secular changes, it has been purified. The center bar and guide bar have undergone quenching and a grinding finish. The cam-out construction reduces workpiece clamping time. |
---|
Please check the type/dimensions/specifications of the part FQ-75 in the Quick Grip Vise Type F series.
Part Number |
---|
FQ-100 |
FQ-150 |
FQ-200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Overall Length (mm) | Width (mm) | Height (mm) | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Tightening Force (kN) | Mounting Dimension (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,893.00 | 1 Piece(s) | 1 Day(s) | 280 | 151 | 86 | 104 | 100 | 42 | 6 | 120X248 | 125-6572 | 6100 | ||
฿ 13,082.00 | 1 Piece(s) | Same day | 368 | 223 | 100 | 156 | 150 | 51 | 7 | 189X342 | 125-6599 | 13200 | ||
฿ 17,544.00 | 1 Piece(s) | 1 Day(s) | 427 | 271 | 111 | 204 | 200 | 54 | 7 | 241X388 | 125-6602 | 18700 |
How can we improve?
How can we improve?