1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Grip Vise Type F

Quick Grip Vise Type F
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,741.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Annealed in order to prevent mask deterioration.
· The center bar and guide bar have undergone quenching and a grinding finish.
· The cam-out construction reduces workpiece clamping time.

Features

●Annealed to prevent changing it by aging.
●The clamp time of the work piece can be shortened by the cam lock structure.

Materials

●Main Body: Cast Iron
●Cap: Steel Material
Part Number
FQ-75
FQ-100
FQ-150SALE
FQ-200SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Trusco Code Mass
(g)

฿ 7,741.00

VICES 1 Piece(s) 1 Day(s) 21511272797538494X201125-65643200

฿ 8,893.00

VICES 1 Piece(s) 1 Day(s) 28015186104100426120X248125-65726100

฿ 13,082.00

฿ 12,035.44

VICES 1 Piece(s) Same day 368223100156150517189X342125-659913200

฿ 17,544.00

฿ 16,140.48

VICES 1 Piece(s) 1 Day(s) 427271111204200547241X388125-660218700

Loading...

  1. 1

Basic Information

Main Body Material Cast Iron Features In order to prevent secular changes, it has been purified. The center bar and guide bar have undergone quenching and a grinding finish. The cam-out construction reduces workpiece clamping time.