1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Drilling Machine Vise (Reinforced) (Part Number)

VICES

Drilling Machine Vise (Reinforced)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,698.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A V groove cap (HRC50 to 55 hardness), which is useful for fastening round and irregular articles, is included as standard equipment and provides an excellent retaining force.

Features

●Has excellent holding power with V groove mouthpiece(hardness HRC50 to 55) convenient for tightening round objects, irregular shapes, etc.

Materials

●Main Body: Cast Iron
Part Number
PV-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Trusco Code Mass
(g)

฿ 4,698.02

VICES 1 Piece(s) Same day 1651675284752512128125-74553700

Loading...

  1. 1

Basic Information

Main Body Material Cast Iron Features A V groove cap (HRC50 to 55 hardness), which is useful for fastening round and irregular articles, is included as standard equipment and provides an excellent retaining force.

Please check the type/dimensions/specifications of the part PV-75 in the Drilling Machine Vise (Reinforced) series.

Products with similar specification

Part Number
PV-100
PV-125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Trusco Code Mass
(g)

฿ 6,296.30

1 Piece(s) Same day 200200601041003213153125-74635600

฿ 8,706.39

1 Piece(s) Same day 230225691321203814181125-74718500