1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-shaped clamp strong type

L-shaped clamp strong type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,715.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Heavy-duty powerful type.
· Ideal for ironworking and processing of heavyweight objects.
· Has hexagonal screw head. For heavy duty tightening, use a wrench or offset wrench, etc.
· The tightening force at opening 150 mm is 12 kN.

Features

●Optimum for processing of ironwork relation and big heavy weight object.

Specification

●SPQ(piece):2

Materials

●Special Steel

Warning

●Impact wrench can not be used.
Part Number
GKLB300
GKLB400
GKLB600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
Trusco Code Mass
(g)

฿ 3,715.00

L TYPE CLAMPS 1 Piece(s) Same day 404300128-93572700

฿ 4,131.00

L TYPE CLAMPS 1 Piece(s) 12 Day(s) 504400128-93653000

฿ 5,428.00

L TYPE CLAMPS 1 Piece(s) Same day 704600128-93733060

Loading...

  1. 1

Basic Information

Pocket(mm) 120 Frame Dimensions A(mm) 29.4 Frame Dimensions B(mm) 15.0
Material Special Steel Features Powerful heavyweight type. Ideal for steel working and processing of heavyweight objects. Has hexagonal screw head. For heavy tightening, use wrench, offset wrench, etc. Tightening torque for 150 mm is 12 kN.