1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ehoma clamp wooden handle (with wooden handle)

ehoma clamp wooden handle (with wooden handle)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 772.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Shaft end is a standard wooden type.
· Great for woodworking and sheetmetal working.
· Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).

Part Number
G-10C
G-12C
G-16C
G-20C
G-25C
G-30C
G-40CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
JAN Code Trusco Code Mass
(g)
Features

฿ 772.00

TRC L TYPE CLAMP 1 Piece(s) 1 Day(s) 1511005011.55.74989999265187445-4481180Ideal for woodworking and sheet metal working. The frame is made from heat treated medium carbon steel with nickel chrome plating finish (S45C).

฿ 1,006.00

TRC L TYPE CLAMPS 1 Piece(s) 1 Day(s) 1721206013.56.54989999040234162-0967300Shaft end is a standard wooden type. Great for woodworking and sheetmetal working. Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).

฿ 1,282.00

TRC L TYPE CLAMPS 1 Piece(s) 1 Day(s) 2251608016.07.54989999040241162-0975500Shaft end is a standard wooden type. Great for woodworking and sheetmetal working. Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).

฿ 1,587.00

TRC L TYPE CLAMPS 1 Piece(s) 1 Day(s) 27820010019.59.54989999040258162-0983880Shaft end is a standard wooden type. Great for woodworking and sheetmetal working. Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).

฿ 1,923.49

TRC L TYPE CLAMPS 1 Piece(s) 1 Day(s) 3372501202210.54989999040265162-09911230Shaft end is a standard wooden type. Great for woodworking and sheetmetal working. Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).

฿ 2,461.61

TRC L TYPE CLAMPS 1 Piece(s) 1 Day(s) 3963001402512.04989999040272162-10091850Shaft end is a standard wooden type. Great for woodworking and sheetmetal working. Frame is heat treated medium carbon steel with a nickel chrome plating finish (S45C).

฿ 31,360.00

฿ 25,088.00

TRC L TYPE CLAMP 1 Piece(s) 12 Day(s) 5054001752713.04989999265279445-45702570Ideal for woodworking and sheet metal working. The frame is made from heat treated medium carbon steel with nickel chrome plating finish (S45C).

Loading...

  1. 1

Basic Information

Material Medium carbon steel (S45C)