(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Shaft end is a standard wooden type.
· Great for wide applications in woodworking and sheet metal work.
Part Number |
---|
GLW100 |
GLW1000 |
GLW150 |
GLW200 |
GLW250 |
GLW300 |
GLW400 |
GLW500 |
GLW600 |
GLW800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Maximum Opening (mm) | Pocket (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,238.00 | L TYPE CLAMPS | 1 Piece(s) | 12 Day(s) | 192 | 100 | 100 | 129-1513 | 1010 | ||
฿ 5,616.00 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 1092 | 1000 | 120 | 129-1602 | 3550 | ||
฿ 1,372.00 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 242 | 150 | 100 | 129-1521 | 1080 | ||
฿ 1,676.00 | L TYPE CLAMPS | 1 Piece(s) | Same day | 292 | 200 | 120 | 129-1530 | 1230 | ||
฿ 1,896.00 | L TYPE CLAMPS | 1 Piece(s) | Same day | 342 | 250 | 120 | 129-1548 | 1300 | ||
฿ 2,295.00 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 392 | 300 | 120 | 129-1556 | 1450 | ||
฿ 2,831.00 | L TYPE CLAMPS | 1 Piece(s) | Same day | 492 | 400 | 120 | 129-1564 | 1750 | ||
฿ 3,273.00 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 592 | 500 | 120 | 129-1572 | 2050 | ||
฿ 3,635.00 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 692 | 600 | 120 | 129-1581 | 2350 | ||
฿ 4,403.00 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 892 | 800 | 120 | 129-1599 | 2950 |
Loading...
Frame Dimensions A(mm) | 21.4 | Frame Dimensions B(mm) | 10.4 | Material | Special Steel |
---|---|---|---|---|---|
Features | Shaft end is a standard wooden type. Great for wide applications in woodworking and sheet metal work. |
How can we improve?
How can we improve?