(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Shaft end is light with a wooden handle.
· One-touch clamp which can be easily used in any DIY project or light work.
Part Number |
---|
GLS100 |
GLS150 |
GLS200 |
GLS250 |
GLS300 |
GLS400 |
GLS500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Maximum Opening (mm) | Pocket (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 857.00 | L TYPE CLAMPS | 1 Piece(s) | Same day | 168 | 100 | 60 | 128-9853 | 400 | ||
฿ 994.84 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 218 | 150 | 60 | 128-9861 | 450 | ||
฿ 1,127.61 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 268 | 200 | 80 | 128-9870 | 510 | ||
฿ 1,293.68 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 318 | 250 | 80 | 128-9888 | 560 | ||
฿ 1,492.65 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 368 | 300 | 80 | 128-9896 | 600 | ||
฿ 1,658.71 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 468 | 400 | 80 | 128-9900 | 700 | ||
฿ 2,040.00 | L TYPE CLAMPS | 1 Piece(s) | 1 Day(s) | 568 | 500 | 80 | 128-9918 | 800 |
Loading...
Frame Dimensions A(mm) | 15.6 | Frame Dimensions B(mm) | 7.5 | Material | Special Steel |
---|---|---|---|---|---|
Features | Shaft end is light with a wooden handle. One-touch clamp which can be easily used in any DIY project or light work. |
How can we improve?
How can we improve?