(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted onto a chargeable impact driver with one touch.
· Since the cutting edge has been subjected to X thinning finish, it is slip resistant and capable of accurate hole drilling.
[Applications]
· Work materials: General steel materials, light metal, plastic, wood, ironwork, aluminum, woodwork, acrylic board.
Part Number |
---|
T6SDN-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | blade diameter (mm) | Groove Length (mm) | Overall Length (mm) | Set Content (mm) | Number of included sets (pc.) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.24 | DRILL BITS | 1 Piece(s) | 12 Day(s) | Single Item | 2.1 | 24 | 73 | - | - | 415-7605 |
Loading...
shank diameter(mm) | 6.35 | Material | High-Speed Steel (HSS) | work material | General Steel Materials, Light Metal, Plastic, Wood, Ironwork, Aluminum, Woodwork, Acrylic Board |
---|
Please check the type/dimensions/specifications of the part T6SDN-21 in the Hex shaft drill for iron working series.
Part Number |
---|
T6SDN-110 |
T6SDN-115 |
T6SDN-120 |
T6SDN-22 |
T6SDN-23 |
T6SDN-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Details Type | blade diameter (mm) | Groove Length (mm) | Overall Length (mm) | Set Content (mm) | Number of included sets (pc.) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 980.82 | 1 Piece(s) | 1 Day(s) | Single Item | 11 | 70 | 110 | - | - | 415-8091 | ||
฿ 1,091.73 | 1 Piece(s) | 12 Day(s) | Single Item | 11.5 | 70 | 110 | - | - | 415-8105 | ||
฿ 1,119.63 | 1 Piece(s) | 12 Day(s) | Single Item | 12 | 70 | 110 | - | - | 415-8113 | ||
฿ 250.24 | 1 Piece(s) | 1 Day(s) | Single Item | 2.2 | 27 | 77 | - | - | 415-7613 | ||
฿ 250.24 | 1 Piece(s) | 1 Day(s) | Single Item | 2.3 | 27 | 77 | - | - | 415-7621 | ||
฿ 274.70 | 1 Piece(s) | 1 Day(s) | Single Item | 2.4 | 30 | 81 | - | - | 415-7630 |
How can we improve?
How can we improve?