(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The shank is trihedral to prevent slippage.
· It has been given special tip thinning and does not require punch.
· Can be used for all kinds of materials such as iron, angle, new construction material, mortar, wood, etc. Ideal for construction at factories, for outdoor work, and on construction sites.
[Applications]
· Work materials: General steel, soft material.
Groove Length(mm) | 85 | Overall Length(mm) | 140 | shank diameter(mm) | 13 |
---|---|---|---|---|---|
Material | High-Speed Steel (SKH) | work material | General Steel, Soft Material |
Please check the type/dimensions/specifications of the part THJDL-150 in the Narrow Shaft Drill (Shank 13 Type) series.
Part Number |
---|
THJDL-140 |
THJDL-145 |
THJDL-155 |
THJDL-160 |
THJDL-165 |
THJDL-170 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | blade diameter (mm) | Trusco Code |
---|---|---|---|---|---|---|
฿ 1,179.00 | 1 Piece(s) | 1 Day(s) | 14 | 391-2434 | ||
฿ 1,254.00 | 1 Piece(s) | Same day | 14.5 | 391-2442 | ||
฿ 1,413.00 | 1 Piece(s) | Same day | 15.5 | 391-2469 | ||
฿ 1,496.00 | 1 Piece(s) | Same day | 16 | 391-2477 | ||
฿ 1,570.00 | 1 Piece(s) | Same day | 16.5 | 391-2485 | ||
฿ 1,785.73 | 1 Piece(s) | Same day | 17 | 391-2493 |
How can we improve?
How can we improve?