1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Narrow Shaft Drill (Shank 6.5 Type) (THJDS-70)

DRILL BITS

Narrow Shaft Drill (Shank 6.5 Type) (THJDS-70)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The shank is trihedral to prevent slippage.
· It has been given special tip thinning and does not require punch.
· Can be used for all kinds of materials such as iron, angle, new construction material, mortar, wood, etc. Ideal for construction at factories, for outdoor work, and on construction sites.
[Applications]
· Work materials: General steel, soft material.

Features

●Since the shank part is trihedral, it is hard to slip.
●With special thinning on the tip, unnecessary to punch.
●Can be used for all kinds of materials such as iron materials, angles, wood, etc. and ideal for construction work such as factory, outdoor work and construction site.

Usage

●Work Material: Standard Steel, Softwood.

Specification

●SPQ(piece):10

Materials

●High Speed Steel(SKH)
Part Number
THJDS-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Trusco Code

฿ 351.00

DRILL BITS 1 Piece(s) 1 Day(s) 73575391-2868

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.5 Material High-Speed Steel (SKH) work material General Steel, Soft Material

Please check the type/dimensions/specifications of the part THJDS-70 in the Narrow Shaft Drill (Shank 6.5 Type) series.

Products with similar specification

Part Number
THJDS-115
THJDS-120
THJDS-125
THJDS-75
THJDS-80
THJDS-85
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipblade diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Trusco Code

฿ 827.00

1 Piece(s) 12 Day(s) 11.55090391-2825

฿ 869.00

1 Piece(s) 1 Day(s) 125090391-2833

฿ 947.00

1 Piece(s) 12 Day(s) 12.55090391-2841

฿ 384.00

1 Piece(s) 1 Day(s) 7.53575391-2876

฿ 436.00

1 Piece(s) 12 Day(s) 83575391-2884

฿ 499.00

1 Piece(s) 1 Day(s) 8.53575391-2892