Spot Ace Cutter "Quatro" (Hexagonal Shaft Type)

Caution
Product Description
Spot Ace Cutter "Quatro"
[Features]
1.5 times the cutting speed compared to the conventional two-flute type.
Because the load is dispersed, the durability has dramatically improved.
It is possible to center without using the center punch.
[Use]
Used to remove spot welded parts.
For Automobile Sheet Metal Factories, General Sheet Metal Factories, etc.
[Material]
Cobalt High Speed Steel HSS-Co.
Features
●1.5 times faster cutting speed than the conventional two-blade type is realized.●Since the load is dispersed, the durability has dramatically improved.
●Possible to center out without using center punch.
Usage
●To remove spot welding.●For automobile factory, general plate factory, etc.
Specification
●Total Length(mm):75●Shank Diameter(mm):6.35
●SPQ(set):1
Set Contents
●Replacement Blade 5 Pieces●Shank 1 Piece