1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

E-Type Hole Cutter

<TRC> E-Type Hole Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 685.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Has a safe design with no protruding parts, ideal for drilling iron plates.
· Ideal for drilling iron plates, galvanized plates, or tin plates.
· For electric drill use only.
[Applications]
· Work material: Steel plate (1.6 mm), Galvanized steel plate, Tin plate, etc.
· Effective cutting capacity: 1.6 mm.

Features

●Optimum for drilling iron plate with safety design that engagement will not occur.
●Ideal for drilling of iron plate, zinc iron plate, tinplate, etc.
●Only for electric drill.

Specification

●Throat Height (mm):8

Materials

●Blade Part: High Speed Steel(SKH51)
●Center Drills: TE10.5 to TE100(high speed steel SKH51)TE105 to TE150(cobalt high speed steel SKH59)
Part Number
TE10.5
TE12
TE13
TE14
TE15
TE16
TE17
TE18
TE19
TE20
TE21
TE22
TE23
TE24
TE25
TE26
TE27
TE28
TE29
TE30
TE31
TE32
TE33
TE34
TE35
TE36
TE37
TE38
TE39
TE40
TE41
TE42
TE43
TE44
TE45
TE46
TE47
TE48
TE49
TE50
TE51
TE52
TE53
TE54
TE55
TE56
TE57
TE58
TE59
TE60
TE61
TE62
TE63
TE64
TE65
TE66
TE67
TE68
TE69
TE70
TE71
TE72
TE73
TE74
TE75
TE76
TE77
TE78
TE79
TE80
TE85
TE90
TE95
TE100
TE105SALE
TE110SALE
TE115SALE
TE120SALE
TE125SALE
TE130SALE
TE140SALE
TE150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Blade thickness
(mm)
Trusco Code Mass
(g)

฿ 1,243.00

HOLE SAWS 1 Piece(s) 1 Day(s) 10.5101.5352-161360

฿ 685.00

HOLE SAWS 1 Piece(s) 1 Day(s) 12101.5352-157560

฿ 685.00

HOLE SAWS 1 Piece(s) 1 Day(s) 13101.6352-154160

฿ 685.00

HOLE SAWS 1 Piece(s) Same day 14101.7352-152460

฿ 685.00

HOLE SAWS 1 Piece(s) 1 Day(s) 15101.9352-151660

฿ 685.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 16101.9352-150860

฿ 685.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 17101.9352-149460

฿ 685.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 18101.9352-148670

฿ 685.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 19101.9352-147870

฿ 759.99

HOLE CUTTERS 1 Piece(s) Same day 20102352-146070

฿ 738.00

HOLE SAWS 1 Piece(s) 1 Day(s) 21102352-178870

฿ 761.37

HOLE SAWS 1 Piece(s) 1 Day(s) 22102352-158380

฿ 738.00

HOLE SAWS 1 Piece(s) Same day 23102352-163080

฿ 738.00

HOLE SAWS 1 Piece(s) 1 Day(s) 24102352-180080

฿ 862.82

HOLE SAWS 1 Piece(s) Same day 25102.1352-181890

฿ 848.00

HOLE SAWS 1 Piece(s) 1 Day(s) 26102.1352-1826100

฿ 848.00

HOLE SAWS 1 Piece(s) 1 Day(s) 27102.1352-1834100

฿ 902.00

HOLE SAWS 1 Piece(s) Same day 28102.1352-1842100

฿ 902.00

HOLE SAWS 1 Piece(s) 1 Day(s) 29102.1352-1931100

฿ 912.88

HOLE SAWS 1 Piece(s) 1 Day(s) 30102.2352-1869110

฿ 902.00

HOLE SAWS 1 Piece(s) 1 Day(s) 31102.2352-1796110

฿ 902.00

HOLE SAWS 1 Piece(s) 1 Day(s) 32102.2352-1885120

฿ 1,205.00

HOLE SAWS 1 Piece(s) 1 Day(s) 33102.2352-1893140

฿ 1,205.00

HOLE SAWS 1 Piece(s) 1 Day(s) 34102.2352-1907140

฿ 1,205.00

HOLE SAWS 1 Piece(s) 1 Day(s) 35102.2352-1915150

฿ 1,205.00

HOLE SAWS 1 Piece(s) 1 Day(s) 36102.2352-1923150

฿ 1,777.00

HOLE SAWS 1 Piece(s) 1 Day(s) 37102.2352-1648150

฿ 1,777.00

HOLE SAWS 1 Piece(s) 1 Day(s) 38102.2352-1877160

฿ 1,777.00

HOLE SAWS 1 Piece(s) 1 Day(s) 39102.2352-1851160

฿ 1,777.00

HOLE SAWS 1 Piece(s) Same day 40102.3352-1770170

฿ 1,777.00

HOLE SAWS 1 Piece(s) 1 Day(s) 41102.3352-1761180

฿ 1,777.00

HOLE SAWS 1 Piece(s) 1 Day(s) 42102.3352-1753180

฿ 2,051.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 43102.3352-1745190

฿ 2,051.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 44102.3352-1737190

฿ 2,051.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 45102.3352-1729200

฿ 2,051.00

HOLE SAWS 1 Piece(s) 1 Day(s) 46102.3352-1711200

฿ 2,325.00

HOLE SAWS 1 Piece(s) 1 Day(s) 47102.3352-1702230

฿ 2,325.00

HOLE SAWS 1 Piece(s) 12 Day(s) 48102.3352-1699230

฿ 2,325.00

HOLE SAWS 1 Piece(s) 1 Day(s) 49102.3352-1681240

฿ 2,325.00

HOLE SAWS 1 Piece(s) 1 Day(s) 50102.4352-1672240

฿ 2,325.00

HOLE SAWS 1 Piece(s) 1 Day(s) 51102.4352-1664240

฿ 2,325.00

HOLE SAWS 1 Piece(s) 12 Day(s) 52102.4352-1656240

฿ 2,325.00

HOLE SAWS 1 Piece(s) 1 Day(s) 53102.4352-2024260

฿ 2,325.00

HOLE SAWS 1 Piece(s) 1 Day(s) 54102.4352-2903260

฿ 2,325.00

HOLE SAWS 1 Piece(s) 1 Day(s) 55102.4352-2008260

฿ 2,466.00

HOLE SAWS 1 Piece(s) 1 Day(s) 56102.4352-2644290

฿ 2,466.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 57102.4352-2652300

฿ 2,466.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 58102.4352-2661300

฿ 2,466.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 59102.4352-2679310

฿ 2,466.00

HOLE SAWS 1 Piece(s) 1 Day(s) 60102.4352-2768310

฿ 2,539.05

HOLE SAWS 1 Piece(s) 1 Day(s) 61122.4352-2695320

฿ 2,540.60

HOLE SAWS 1 Piece(s) 12 Day(s) 62122.4352-2636330

฿ 2,542.15

HOLE SAWS 1 Piece(s) 1 Day(s) 63122.4352-2717340

฿ 2,597.29

HOLE SAWS 1 Piece(s) 1 Day(s) 64122.4352-2725350

฿ 2,466.00

HOLE SAWS 1 Piece(s) 1 Day(s) 65122.4352-2741350

฿ 3,003.22

HOLE SAWS 1 Piece(s) 1 Day(s) 66122.4352-1991360

฿ 2,951.95

HOLE SAWS 1 Piece(s) 12 Day(s) 67122.4352-1982370

฿ 3,005.11

HOLE SAWS 1 Piece(s) 1 Day(s) 68122.4352-1974370

฿ 2,951.95

HOLE SAWS 1 Piece(s) 1 Day(s) 69122.4352-1966370

฿ 2,882.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 70122.4352-1958390

฿ 2,956.60

TRC HOLE CUTTERS 1 Piece(s) 1 Day(s) 71122.4352-1940400

฿ 2,958.15

TRC HOLE CUTTERS 1 Piece(s) 1 Day(s) 72122.4352-2750410

฿ 4,440.62

HOLE SAWS 1 Piece(s) 1 Day(s) 73122.4352-2521420

฿ 4,440.62

HOLE SAWS 1 Piece(s) 1 Day(s) 74122.4352-2709420

฿ 4,395.00

HOLE SAWS 1 Piece(s) 1 Day(s) 75122.4352-2687440

฿ 4,443.72

HOLE SAWS 1 Piece(s) 1 Day(s) 76122.4352-2610440

฿ 4,443.72

HOLE SAWS 1 Piece(s) 1 Day(s) 77122.4352-2601440

฿ 4,498.99

HOLE SAWS 1 Piece(s) 1 Day(s) 78122.4352-2598460

฿ 4,448.37

HOLE SAWS 1 Piece(s) 1 Day(s) 79122.4352-2580470

฿ 4,395.00

HOLE SAWS 1 Piece(s) 1 Day(s) 80122.4352-2571480

฿ 6,015.00

HOLE SAWS 1 Piece(s) 1 Day(s) 85122.4352-2563500

฿ 6,015.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 90122.4352-2547560

฿ 6,015.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 95122.4352-2539600

฿ 6,837.00

HOLE SAWS 1 Piece(s) 1 Day(s) 100122.4352-1621660

฿ 11,848.00

฿ 10,900.16

HOLE SAWS 1 Piece(s) 1 Day(s) 105132.4352-1451940

฿ 13,328.00

฿ 12,260.43

HOLE SAWS 1 Piece(s) 1 Day(s) 110132.4352-16051010

฿ 13,328.00

฿ 12,260.43

HOLE SAWS 1 Piece(s) 1 Day(s) 115132.4352-15911070

฿ 13,328.00

฿ 12,260.43

HOLE SAWS 1 Piece(s) 1 Day(s) 120132.4352-15671150

฿ 15,037.00

฿ 13,832.54

HOLE SAWS 1 Piece(s) 1 Day(s) 125132.4352-15591200

฿ 16,406.00

฿ 15,093.52

HOLE SAWS 1 Piece(s) 1 Day(s) 130132.4352-15321270

฿ 20,506.00

฿ 18,865.52

HOLE SAWS 1 Piece(s) 1 Day(s) 140132.4352-30801420

฿ 23,218.00

฿ 21,360.56

HOLE SAWS 1 Piece(s) 1 Day(s) 150132.4352-30981570

Loading...

  1. 1

Basic Information

Product Type Hole saw Effective Length(mm) 1.6 Material (blade part) High-Speed Steel (SKH51)
Material (center drill) High-Speed Steel (SKH51) Features Has a safe design with no protruding part and ideal for drilling iron plates. Ideal for drilling iron, galvanized, or tin plates. Dedicated for electric drills. Application Work material: Steel plate (1.6 mm), Galvanized steel plate, Tin plate, etc.