1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"TSL Hole Cutter" (Cobalt Bimetal)

"TSL Hole Cutter" (Cobalt Bimetal)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 629.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Its long blade length adapts to a wide range of drilling.
· It uses a unique cobalt bimetallic blade.
· With discharge spring.
· Blades with uneven pitch achieve stable cutting and smooth drilling on wood.
[Applications]
· Work material: Steel plate, Aluminum, Casting, Plywood, Gypsum board, PVC, Steel plate (3.2 mm), Stainless steel (1.0 mm), etc.
· Effective cutting capacity: Metal 3.2 mm synthetic resin, etc.

Features

●Because of long blade length, it adapts to drilling in a wide range of fields.
●Using our own cobalt bi-metal blade.
●With spring for discharge.
●With unequal pitch blade shape, stable cutting and light drilling on wood have been realized

Materials

●Blade Part: Cobalt Bi-Metal(SKH59)
●Center Drills: High Speed Steel(SKH51)

Warning

●For cutting above 3.2mm, please use the spring removed.
Part Number
TSL-12
TSL-13
TSL-14
TSL-15
TSL-16
TSL-17
TSL-18
TSL-19
TSL-20
TSL-21
TSL-22
TSL-23
TSL-24
TSL-25
TSL-26
TSL-27
TSL-28
TSL-29
TSL-30
TSL-31
TSL-32
TSL-33
TSL-34
TSL-35
TSL-36
TSL-37
TSL-38
TSL-39
TSL-40
TSL-41
TSL-42
TSL-43
TSL-44
TSL-45
TSL-46
TSL-47
TSL-48
TSL-49
TSL-50
TSL-51
TSL-52
TSL-53
TSL-54
TSL-55
TSL-56
TSL-57
TSL-58
TSL-59
TSL-60
TSL-61
TSL-62
TSL-63
TSL-64
TSL-65
TSL-66
TSL-67
TSL-68
TSL-69
TSL-70
TSL-71
TSL-72
TSL-73
TSL-74
TSL-75
TSL-76
TSL-77
TSL-78
TSL-79
TSL-80
TSL-85
TSL-90
TSL-95
TSL-100
TSL-105
TSL-110
TSL-115
TSL-120
TSL-125
TSL-130
TSL-140
TSL-150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Blade thickness
(mm)
Trusco Code Mass
(g)

฿ 685.19

HOLE SAWS 1 Piece(s) 1 Day(s) 1260.92328-729750

฿ 629.00

HOLE SAWS 1 Piece(s) 1 Day(s) 1360.92328-730150

฿ 629.00

HOLE SAWS 1 Piece(s) 12 Day(s) 1460.92328-731950

฿ 629.00

HOLE SAWS 1 Piece(s) 12 Day(s) 15101.07231-755950

฿ 629.00

HOLE SAWS 1 Piece(s) Same day 16101.07231-756760

฿ 629.00

HOLE SAWS 1 Piece(s) Same day 17101.07231-757560

฿ 629.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 18101.07231-758360

฿ 629.00

HOLE CUTTERS 1 Piece(s) 12 Day(s) 19101.07231-759170

฿ 754.51

HOLE CUTTERS 1 Piece(s) 20 Day(s) 20101.07231-760590

฿ 726.67

HOLE CUTTERS 1 Piece(s) Same day 21101.07231-761390

฿ 755.89

HOLE CUTTERS 1 Piece(s) Same day 22101.07231-7621100

฿ 699.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 23101.07231-7630100

฿ 699.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 24101.07231-7648100

฿ 883.47

HOLE CUTTERS 1 Piece(s) Same day 25101.07231-7656120

฿ 834.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 26101.07231-7664120

฿ 834.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 27101.07231-7672120

฿ 834.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 28101.07231-7681130

฿ 834.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 29101.07231-7699130

฿ 931.00

HOLE SAWS 1 Piece(s) 1 Day(s) 30101.07231-7702130

฿ 931.00

HOLE SAWS 1 Piece(s) 1 Day(s) 31101.07231-7711140

฿ 931.00

HOLE SAWS 1 Piece(s) 12 Day(s) 32101.07231-7729140

฿ 978.89

HOLE SAWS 1 Piece(s) Same day 33101.07231-7737150

฿ 931.00

HOLE SAWS 1 Piece(s) 1 Day(s) 34101.07231-7745150

฿ 1,105.00

HOLE SAWS 1 Piece(s) 1 Day(s) 35101.07231-7753180

฿ 1,105.00

HOLE SAWS 1 Piece(s) 1 Day(s) 36101.07231-7761190

฿ 1,105.00

HOLE SAWS 1 Piece(s) 12 Day(s) 37101.07231-7770200

฿ 1,105.00

HOLE SAWS 1 Piece(s) 1 Day(s) 38101.07231-7788200

฿ 1,105.00

HOLE SAWS 1 Piece(s) 1 Day(s) 39101.07231-7796200

฿ 1,282.00

HOLE SAWS 1 Piece(s) 1 Day(s) 40101.07231-7800210

฿ 1,282.00

HOLE SAWS 1 Piece(s) 1 Day(s) 41101.07231-7818220

฿ 1,312.97

HOLE SAWS 1 Piece(s) Same day 42101.07231-7826220

฿ 1,282.00

HOLE SAWS 1 Piece(s) 1 Day(s) 43101.07231-7834230

฿ 1,282.00

HOLE SAWS 1 Piece(s) 1 Day(s) 44101.07231-7842230

฿ 1,450.00

HOLE SAWS 1 Piece(s) 1 Day(s) 45101.07231-7851240

฿ 1,450.00

HOLE SAWS 1 Piece(s) 12 Day(s) 46101.07231-7869250

฿ 1,450.00

HOLE SAWS 1 Piece(s) 1 Day(s) 47101.07231-7877280

฿ 1,479.07

HOLE SAWS 1 Piece(s) Same day 48101.07231-7885280

฿ 1,450.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 49101.07231-7893290

฿ 1,648.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 50101.07231-7907290

฿ 1,648.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 51101.07231-7915300

฿ 1,648.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 52101.07231-7923310

฿ 1,648.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 53101.07231-7931310

฿ 1,648.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 54101.07231-7940320

฿ 1,821.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 55101.07231-7958320

฿ 1,821.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 56101.07231-7966340

฿ 1,821.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 57101.07231-7974360

฿ 1,821.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 58101.07231-7982360

฿ 1,821.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 59101.07231-7991370

฿ 2,034.00

HOLE CUTTERS 1 Piece(s) Same day 60101.07231-8008370

฿ 2,206.62

TRC HOLE CUTTERS 1 Piece(s) 1 Day(s) 61121.07231-8016360

฿ 2,261.47

HOLE SAWS 1 Piece(s) 1 Day(s) 62121.07231-8024360

฿ 2,261.47

HOLE SAWS 1 Piece(s) 1 Day(s) 63121.07231-8032360

฿ 2,206.62

HOLE SAWS 1 Piece(s) 1 Day(s) 64121.07231-8041360

฿ 2,196.00

HOLE SAWS 1 Piece(s) 1 Day(s) 65121.07231-8059370

฿ 2,434.19

HOLE SAWS 1 Piece(s) 1 Day(s) 66121.27231-8067390

฿ 2,380.32

HOLE SAWS 1 Piece(s) 1 Day(s) 67121.27231-8075400

฿ 2,380.32

HOLE SAWS 1 Piece(s) 1 Day(s) 68121.27231-8083400

฿ 2,437.97

HOLE SAWS 1 Piece(s) 1 Day(s) 69121.27231-8091410

฿ 2,369.00

HOLE SAWS 1 Piece(s) 1 Day(s) 70121.27231-8105410

฿ 2,622.22

HOLE SAWS 1 Piece(s) 1 Day(s) 71121.27231-8113450

฿ 2,565.25

HOLE SAWS 1 Piece(s) 1 Day(s) 72121.27231-8121450

฿ 2,568.35

HOLE SAWS 1 Piece(s) 1 Day(s) 73121.27231-8130470

฿ 2,626.00

HOLE SAWS 1 Piece(s) 1 Day(s) 74121.27231-8148470

฿ 2,538.00

HOLE SAWS 1 Piece(s) 1 Day(s) 75121.27231-8156470

฿ 2,796.06

HOLE SAWS 1 Piece(s) 1 Day(s) 76121.27231-8164470

฿ 2,740.42

HOLE SAWS 1 Piece(s) 10 Day(s) 77121.27231-8172480

฿ 2,740.42

HOLE SAWS 1 Piece(s) 1 Day(s) 78121.27231-8181480

฿ 2,801.74

HOLE SAWS 1 Piece(s) 1 Day(s) 79121.27231-8199500

฿ 2,816.00

HOLE CUTTERS 1 Piece(s) Same day 80121.27231-8202500

฿ 3,080.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 85121.27231-8211520

฿ 3,219.00

HOLE CUTTERS 1 Piece(s) Same day 90121.27231-8229550

฿ 3,424.00

HOLE CUTTERS 1 Piece(s) 1 Day(s) 95121.27231-8237590

฿ 3,424.00

HOLE SAWS 1 Piece(s) 1 Day(s) 100121.27231-8245630

฿ 8,224.00

HOLE SAWS 1 Piece(s) 1 Day(s) 105131.27231-8253930

฿ 8,592.00

HOLE SAWS 1 Piece(s) 1 Day(s) 110131.27231-8261960

฿ 8,956.00

HOLE SAWS 1 Piece(s) 1 Day(s) 115131.27231-82701010

฿ 9,270.00

HOLE SAWS 1 Piece(s) 1 Day(s) 120131.27231-82881080

฿ 9,638.00

HOLE SAWS 1 Piece(s) 1 Day(s) 125131.27231-82961120

฿ 9,953.00

HOLE SAWS 1 Piece(s) 1 Day(s) 130131.27231-83001170

฿ 10,634.00

HOLE SAWS 1 Piece(s) 1 Day(s) 140131.27231-83181310

฿ 12,095.00

฿ 11,127.40

HOLE SAWS 1 Piece(s) 1 Day(s) 150131.27231-83261420

Loading...

  1. 1

Basic Information

Product Type Bimetal Hole Saw Effective Length(mm) 3.2 Material (blade part) Cobalt Bimetal (SKH59)
Material (center drill) High-Speed Steel (SKH51) Features Its long blade length adapts to a wide range of drilling. It uses the manufacturer original cobalt bimetallic blade. It is equipped with a spring for discharge. Blades with uneven pitch achieve stable cutting and smooth drilling on wood. Application Work material: Steel plate, Aluminum, Casting, Plywood, Gypsum board, PVC, Steel plate (3.2 mm), Stainless steel (1.0 mm), etc.