1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for Ryanmen Cut/V T22MOR

FJG CHAMFERING CUTTERS

Tip for Ryanmen Cut/V T22MOR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 544.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A K10 grade carbide insert for Ryanmencut-V.
[Applications]Used for back and surface chamfering.

 
Part Number
T22MOR-NK5050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 544.77

FJG CHAMFERING CUTTERS 12 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Coating Y/N Available
Coating Type TiN Material Details Carbide K10 type Number Contained In A Packet(Piece) 12
Number of operating corners 3

Please check the type/dimensions/specifications of the part T22MOR-NK5050 in the Tip for Ryanmen Cut/V T22MOR series.