1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for Mentoru-B TM32GSR-HSS

FJG CHAMFERING CUTTERS

Tip for Mentoru-B TM32GSR-HSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,113.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated indexable insert for Mentrube that can perform chamfering.
[Applications]Used for chamfering.

Features

●Chip replacement type chamfer cutter(chip material is high-speed steel) that can be used for drill press, etc.
●High-speed steel tip with breaker preeminent in sharpness.

Specification

●Q'ty Per Pack(piece):3
●Compatible Model:Mentrube
●Number of Blades: 1

Accessories

●Clamp screw, wrench(tip sold separately)
Part Number
TM32GSR-HSS-TIALN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,113.93

FJG CHAMFERING CUTTERS 3 Piece(s) 5 Day(s)

Loading...

  1. 1
 

Basic Information

Application Chamfering/Horizontal Coating Y/N Available Coating Type TiAlN
Material Details High-speed steel Edge Shape Sharp edge Number of operating corners 6

Please check the type/dimensions/specifications of the part TM32GSR-HSS-TIALN in the Tip for Mentoru-B TM32GSR-HSS series.