1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Gentlemen, Insert X63GUR

For Gentlemen, Insert X63GUR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,856.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated carbide insert for Gentlemen that can perform chamfering.
[Applications]Used for chamfering.

 
Part Number
X63GUR-AC15N
X63GUR-NK1010
X63GUR-NK2020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Coating Y/N Coating Type Material Details Edge Shape Trusco Code

฿ 2,089.06

FJG CHAMFERING CUTTERS 3 Piece(s) 5 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]AvailableAlCrNFine-particle carbide-858-7628

฿ 1,856.88

FJG CHAMFERING CUTTERS 3 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]NANon-CoatedCarbide K10 typeSharp edge248-1138

฿ 1,856.88

FJG CHAMFERING CUTTERS 3 Piece(s) 12 Day(s) general steel[○] / Stainless Steel[○] / Cast Iron[○]NANon-CoatedCarbide M20 type--

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Number Contained In A Packet(Piece) 3 Number of operating corners 2