(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tip materials are cermet / K10 class carbide / M20 class carbide / micro grain carbide / HSS.
Part Number |
---|
TT32GUR-AC15N |
TT32GUR-HSS |
TT32GUR-HSS-TIN |
TT32GUR-NK1010 |
TT32GUR-NK2001 |
TT32GUR-NK2020 |
TT32GUR-NK3030 |
TT32GUR-NK5050 |
TT32GUR-NK8080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Coating Y/N | Coating Type | Material Details | Edge Shape | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 795.52 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 5 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | Available | AlCrN | Fine-particle carbide | Honing Edge | 796-9112 | ||
฿ 653.19 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 5 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | NA | Non-Coated | High-speed steel | Sharp edge | 796-9121 | ||
฿ 905.28 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 5 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] | Available | TiN | High-speed steel | Sharp edge | 796-9155 | ||
฿ 568.35 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | Aluminum[○] / Resin[○] | NA | Non-Coated | Carbide K10 type | Sharp edge | - | ||
฿ 568.35 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | general steel[○] / Cast Iron[○] | NA | Non-Coated | Cermet | Honing Edge | - | ||
฿ 568.35 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 5 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | NA | Non-Coated | Carbide M20 type | Honing Edge | - | ||
฿ 724.97 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | general steel[○] / Stainless Steel[○] / Cast Iron[○] | Available | TiN | Carbide M20 type | Honing Edge | - | ||
฿ 724.97 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | Stainless Steel[○] / Aluminum[○] / Resin[○] | Available | TiN | Carbide K10 type | Sharp edge | - | ||
฿ 765.97 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | Stainless Steel[○] / Aluminum[○] / Resin[○] | Available | TiAlN | Carbide K10 type | Sharp edge | 796-9147 |
Loading...
Application | Chamfering/Horizontal / Round Chamfer | Number Contained In A Packet(Piece) | 12 | Number of operating corners | 2 |
---|
How can we improve?
How can we improve?