1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for 60° Momimen D43GUX

Tip for 60° Momimen D43GUX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,110.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An indexable insert for 60° Momimen that can be used for center spotting and chamfering.
[Applications]It is used for center hole spotting, countersunk chamfering, and edge chamfering.

 
Part Number
D43GUX-NK1010
D43GUX-NK5050
D43GUX-NK8080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Coating Y/N Coating Type Trusco Code

฿ 1,110.91

FJG CHAMFERING CUTTERS 12 Piece(s) 7 Day(s) Aluminum[○] / Resin[○]NANon-Coated208-7952

฿ 1,303.29

FJG CHAMFERING CUTTERS 12 Piece(s) 5 Day(s) general steel[○] / Cast Iron[○]AvailableTiN208-7961

฿ 1,561.88

FJG CHAMFERING CUTTERS 12 Piece(s) 7 Day(s) Stainless Steel[○]AvailableTiAlN228-0990

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal Material Details Carbide K10 type Edge Shape Sharp edge
Number Contained In A Packet(Piece) 12 Number of operating corners 2