(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tip materials are cermet / K10 class carbide / M20 class carbide / HSS.
Part Number |
---|
T32GUX-HSS |
T32GUX-HSS-TIN |
T32GUX-NK1010 |
T32GUX-NK2001 |
T32GUX-NK2020 |
T32GUX-NK3030 |
T32GUX-NK5050 |
T32GUX-NK6060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Coating Y/N | Coating Type | Material Details | Edge Shape | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 799.14 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | - | NA | Non-Coated | High-speed steel | Sharp edge | 796-8264 | ||
฿ 1,044.58 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | - | Available | TiN | High-speed steel | Sharp edge | 796-8281 | ||
฿ 857.64 | CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | Aluminum[○] / Resin[○] | NA | Non-Coated | Carbide K10 type | Sharp edge | - | ||
฿ 738.88 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | general steel[○] / Cast Iron[○] | NA | Non-Coated | Cermet | Honing Edge | - | ||
฿ 738.88 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | general steel[○] / Cast Iron[○] | NA | Non-Coated | Carbide M20 type | Honing Edge | - | ||
฿ 939.64 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | - | Available | TiN | Carbide M20 type | Honing Edge | - | ||
฿ 1,085.53 | CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | - | Available | TiN | Carbide K10 type | Sharp edge | - | ||
฿ 1,077.75 | FJG CHAMFERING CUTTERS | 12 Piece(s) | 7 Day(s) | Stainless Steel[○] | Available | TiAlN | Carbide M20 type | Honing Edge | 796-8272 |
Loading...
Application | Centering (Positioning) / Chamfering/Horizontal | Number Contained In A Packet(Piece) | 12 | Number of operating corners | 2 |
---|
How can we improve?
How can we improve?