1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Birdie Cut

Birdie Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,038.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· No restriction on depth of countersinking. Reduced processes. Reduction in cost and time with a unique geometric tip

 
Part Number
BC16-14XS-M8
BC20-17.5XS-M10
BC20-20XS-M12
BC25-23XS-M14
BC32-26XS-M16
BC32-29XS-M18
BC32-32XS-M20
BC32-35XS-M22
BC32-39XS-M24
BC32-43XS-M27
BC32-48XS-M30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter φD
(mm)
Overall Length L
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Compatible Tip

฿ 6,038.14

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 141088.41628XS22MNX

฿ 6,436.16

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 17.511510.22035XS22MNX

฿ 6,867.33

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 20120132040XS22MNX

฿ 7,862.36

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 23126152546XS32MNX

฿ 8,525.72

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 26132173252XS32MNX

฿ 9,354.90

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 2913818.43258XS42MNX

฿ 10,349.94

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3214420.43264XS42MNX

฿ 10,946.96

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3515022.83270XS42MNX

฿ 11,842.49

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 3915824.23278XS53MNX

฿ 13,003.34

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 4316628.23286XS53MNX

฿ 14,661.73

FJG MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s) 4817631.23296XS53MNX

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 1 ℓs(mm) 80 Drawing 3