(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Simultaneous countersinking and chamfering of upper hole and pilot hole. Reduced processes. Reduction in cost and time with a unique geometric tip
Part Number |
---|
EC32-35XS-M22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter φD (mm) | Overall Length L (mm) | Number of flutes (sheet) | φD1 (mm) | φDs (mm) | φd (mm) | ℓn (mm) | Drawing | Compatible Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,844.46 | FJG MILLING HOLDER_CHIP | 1 Piece(s) | 7 Day(s) | 44.6 | 150 | 2 | 35 | 22.8 | 32 | 70 | 2 | XS42MNX |
Loading...
ℓs(mm) | 80 |
---|
Please check the type/dimensions/specifications of the part EC32-35XS-M22 in the Eagle Cut series.
Part Number |
---|
EC16-14XS-M8 |
EC20-17.5XS-M10 |
EC25-20XS-M12 |
EC32-39XS-M24 |
EC32-43XS-M27 |
EC32-48XS-M30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | blade diameter φD (mm) | Overall Length L (mm) | Number of flutes (sheet) | φD1 (mm) | φDs (mm) | φd (mm) | ℓn (mm) | Drawing | Compatible Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,729.69 | 1 Piece(s) | 7 Day(s) | 19 | 108 | 2 | 14 | 8.4 | 16 | 28 | 2 | XS22MNX | ||
฿ 7,912.41 | 1 Piece(s) | 7 Day(s) | 24 | 115 | 2 | 17.5 | 10.2 | 20 | 35 | 2 | XS22MNX | ||
฿ 8,642.10 | 1 Piece(s) | 7 Day(s) | 26.6 | 120 | 2 | 20 | 13 | 25 | 40 | 2 | XS22MNX | ||
฿ 16,121.11 | 1 Piece(s) | 7 Day(s) | 50.2 | 158 | 2 | 39 | 24.2 | 32 | 78 | 2 | XS53MNX | ||
฿ 17,763.21 | 1 Piece(s) | 7 Day(s) | 54.1 | 166 | 2 | 43 | 28.2 | 32 | 86 | 2 | XS53MNX | ||
฿ 19,769.55 | 1 Piece(s) | 7 Day(s) | 60.5 | 176 | 2 | 48 | 31.2 | 32 | 96 | 2 | XS53MNX |
How can we improve?
How can we improve?