1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Eagle Cut (Part Number)

FOR COUNTERSINKING

Eagle Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,899.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simultaneous countersinking and chamfering of upper hole and pilot hole. Reduced processes. Reduction in cost and time with a unique geometric tip

 
Part Number
EC12-9.5XX-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter φD
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Drawing Compatible Tip

฿ 4,081.25

FOR COUNTERSINKING 1 Piece(s) 7 Day(s) 119919.5512191XX21MNX

Loading...

  1. 1

Basic Information

ℓs(mm) 80

Please check the type/dimensions/specifications of the part EC12-9.5XX-M5 in the Eagle Cut series.

Products with similar specification

Part Number
EC12-11XX-M6
EC12-8XX-M4
EC16-14XS-M8
EC20-17.5XS-M10
EC25-20XS-M12
EC25-23XS-M14
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipblade diameter φD
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Drawing Compatible Tip

฿ 4,446.09

1 Piece(s) 7 Day(s) 13102111612221XX31MNX

฿ 3,899.13

1 Piece(s) 7 Day(s) 10.59618412161XX21MNX

฿ 7,729.69

1 Piece(s) 7 Day(s) 191082148.416282XS22MNX

฿ 7,912.41

1 Piece(s) 7 Day(s) 24115217.510.220352XS22MNX

฿ 8,642.10

1 Piece(s) 7 Day(s) 26.61202201325402XS22MNX

฿ 9,736.64

1 Piece(s) 7 Day(s) 30.51262231525462XS32MNX