1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eagle Cut

Eagle Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,899.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simultaneous countersinking and chamfering of upper hole and pilot hole. Reduced processes. Reduction in cost and time with a unique geometric tip

 
Part Number
EC12-8XX-M4
EC12-9.5XX-M5
EC12-11XX-M6
EC16-14XS-M8
EC20-17.5XS-M10
EC25-20XS-M12
EC25-23XS-M14
EC32-26XS-M16
EC32-29XS-M18
EC32-32XS-M20
EC32-35XS-M22
EC32-39XS-M24
EC32-43XS-M27
EC32-48XS-M30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter φD
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Drawing Compatible Tip

฿ 3,899.13

FOR COUNTERSINKING 1 Piece(s) 7 Day(s) 10.59618412161XX21MNX

฿ 4,081.25

FOR COUNTERSINKING 1 Piece(s) 7 Day(s) 119919.5512191XX21MNX

฿ 4,446.09

FOR COUNTERSINKING 1 Piece(s) 7 Day(s) 13102111612221XX31MNX

฿ 7,729.69

FOR COUNTERSINKING 1 Piece(s) 7 Day(s) 191082148.416282XS22MNX

฿ 7,912.41

FOR COUNTERSINKING 1 Piece(s) 7 Day(s) 24115217.510.220352XS22MNX

฿ 8,642.10

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 26.61202201325402XS22MNX

฿ 9,736.64

FOR COUNTERSINKING 1 Piece(s) 7 Day(s) 30.51262231525462XS32MNX

฿ 10,648.45

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 33.71322261732522XS32MNX

฿ 12,107.83

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 3813822918.432582XS42MNX

฿ 13,385.08

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 41.714423220.432642XS42MNX

฿ 14,844.46

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 44.615023522.832702XS42MNX

฿ 16,121.11

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 50.215823924.232782XS53MNX

฿ 17,763.21

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 54.116624328.232862XS53MNX

฿ 19,769.55

FJG MILLING HOLDER_CHIP 1 Piece(s) 7 Day(s) 60.517624831.232962XS53MNX

Loading...

  1. 1

Basic Information

ℓs(mm) 80