1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RC Hand Cutter

FJG CHAMFERING CUTTERS

RC Hand Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,870.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round chamfering and C chamfering of R1, R2, and R3 are possible by exchanging the insert.
The unique insert replacement method makes insert replacement fast and accurate.

 
Part Number
CR25-05T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,870.18

FJG CHAMFERING CUTTERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Application Round Chamfer Maximum Blade Diameter (D)(mm) 25 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated R Size (R)(mm) 1–3 Number of Blades 1
Minimum Machining Diameter Ds(mm) 3.8 φd(mm) 25 Overall Length L(mm) 150
ℓs(mm) 100 ℓn(mm) 50 Drawing 5
Compatible Tip T32GSR/T32MOR/TT32GUR

Please check the type/dimensions/specifications of the part CR25-05T in the RC Hand Cutter series.