1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R Special

R Special
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,450.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replaceable insert for round chamfering of R0.5 to R5.
Carbide insert that can be used on 4 sides with 1 insert.

 
Part Number
NK20-40R
NK25-40R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipφd
(mm)

฿ 16,450.66

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 20

฿ 16,450.66

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 25

Loading...

  1. 1

Basic Information

Application Round Chamfer Maximum Blade Diameter (D)(mm) 56 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated R Size (R)(mm) 0.5~5 Number of Blades 2
Minimum Machining Diameter Ds(mm) 39.3 Overall Length L(mm) 115 ℓs(mm) 85
ℓn(mm) 30 Drawing 2 Compatible Tip N43GXR