1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R Cutting Bit

FJG CHAMFERING CUTTERS

R Cutting Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,646.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy rounding change: Various round chamfering is possible by exchanging the tip.

 
Part Number
20XR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,646.31

FJG CHAMFERING CUTTERS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
R Size (R)(mm) 0.5 to 4 Number of Blades 1 φD1(mm) 19
D2(mm) 20 Overall Length L(mm) 126 Compatible Tip N43GXR-0.5R~4R

Please check the type/dimensions/specifications of the part 20XR in the R Cutting Bit series.