1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Baitender dedicated arm

FJG CHAMFERING CUTTERS

Baitender dedicated arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,012.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a dedicated accessory for the Baitender.
A wide area of chamfering is possible with the telescopic tool bit.

 
Part Number
BTC4516T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,012.78

FJG CHAMFERING CUTTERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45 Maximum Blade Diameter (D)(mm) 16
work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade Peripheral Blade Y/N NA
Coating Y/N NA Coating Type Non-Coated Number of Blades 1
φd(mm) 20 Overall Length L(mm) 115 Trusco Code 447-0761

Please check the type/dimensions/specifications of the part BTC4516T in the Baitender dedicated arm series.