1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Angle Mill

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,460.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Variable angle type. : Features a serrated structure and double-clamp mechanism that provides good part retention and prevents tip movement during machining.
· 0° to 90° at 5° pitch for easy, reliable angle adjustment

 
Part Number
MAM32-50S
MAM32-50SL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
ℓs
(mm)

฿ 17,460.12

FJG CHAMFERING CUTTERS 1 Piece(s) 8 Day(s) 145100

฿ 18,548.58

FJG CHAMFERING CUTTERS 1 Piece(s) 8 Day(s) 200155

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal / V Groove Tip angle (θ) 0–90 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Number of Blades 1 φdn(mm) 38
φd(mm) 32 ℓn(mm) 45 Compatible Tip SDMT150404/SDET150404