(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This tool is specialized for back chamfering in drilling and edge chamfering.
The insert with chip breaker provides excellent sharpness.
Since the insert is replaceable, there is no need to re-grind it.
Part Number |
---|
UMH16-16S-M18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Blade Diameter (D) (mm) | Dℓ (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓn (mm) | ℓn-S (mm) | S (mm) | T (mm) | E (mm) | Capacity (Countersink Chamfering) (mm) | Drawing | Compatible Tip | Pilot Hole Dia. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,158.74 | FJG CHAMFERING CUTTERS | 1 Piece(s) | 5 Day(s) | 14 | 20.8 | 16 | 16 | 149 | 79 | 72.1 | 6.9 | 69 | 3.41 | 16.0~20.8 | 1 | SPET06T104 | More than 14.0 |
Loading...
Application | Chamfering/Horizontal | Tip angle (θ) | 45 | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA | Coating Y/N | NA |
Coating Type | Non-Coated | Number of Blades | 1 | ℓs(mm) | 70 |
Please check the type/dimensions/specifications of the part UMH16-16S-M18 in the Uratorimen-C series.
Part Number |
---|
UM12-16S |
UMH12-10S-M12 |
UMH12-12S-M14 |
UMH12-14S-M16 |
UMH12-6.8S-M8 |
UMH12-8.5S-M10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Blade Diameter (D) (mm) | Dℓ (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓn (mm) | ℓn-S (mm) | S (mm) | T (mm) | E (mm) | Capacity (Countersink Chamfering) (mm) | Drawing | Compatible Tip | Pilot Hole Dia. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,652.12 | 1 Piece(s) | 7 Day(s) | - | 16 | 11 | 12 | 118 | 48 | 41 | 7 | - | - | More than 16.0 | 2 | SPET06T104 | - | ||
฿ 11,010.50 | 1 Piece(s) | 7 Day(s) | 9 | 14.8 | 10 | 12 | 129 | 59 | 52.1 | 6.9 | 47 | 2.92 | 10.0~14.8 | 1 | SPET06T104 | More than 9.0 | ||
฿ 11,010.50 | 1 Piece(s) | 7 Day(s) | 10 | 16.8 | 12 | 12 | 134 | 64 | 57.1 | 6.9 | 52 | 3.42 | 12.0~16.8 | 1 | SPET06T104 | More than 10.0 | ||
฿ 11,010.50 | 1 Piece(s) | 7 Day(s) | 12 | 18.8 | 14 | 12 | 139 | 69 | 62.1 | 6.9 | 57 | 3.41 | 14.0~18.8 | 1 | SPET06T104 | More than 12.0 | ||
฿ 11,010.50 | 1 Piece(s) | 7 Day(s) | 6.2 | 9.7 | 6.8 | 12 | 107 | 37 | 32.2 | 4.8 | 28 | 1.76 | 6.8~9.7 | 1 | SP-SPET040102 | More than 6.2 | ||
฿ 11,010.50 | 1 Piece(s) | 7 Day(s) | 7.5 | 11.7 | 8.5 | 12 | 117 | 47 | 42 | 5 | 38 | 2.11 | 8.5~11.7 | 1 | SPET040102 | More than 7.5 |
How can we improve?
How can we improve?