1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Uratorimen-C (Part Number)

CHAMFERING CUTTERS

Uratorimen-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,652.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This tool is specialized for back chamfering in drilling and edge chamfering.
The insert with chip breaker provides excellent sharpness.
Since the insert is replaceable, there is no need to re-grind it.

 
Part Number
UMH12-6.8S-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Blade Diameter (D)
(mm)
Dℓ
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓn
(mm)
ℓn-S
(mm)
S
(mm)
T
(mm)
E
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Compatible Tip Pilot Hole Dia.
(mm)

฿ 11,010.50

CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6.29.76.8121073732.24.8281.766.8~9.71SP-SPET040102More than 6.2

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Number of Blades 1 ℓs(mm) 70

Please check the type/dimensions/specifications of the part UMH12-6.8S-M8 in the Uratorimen-C series.

Products with similar specification

Part Number
UM12-16S
UMH12-10S-M12
UMH12-12S-M14
UMH12-14S-M16
UMH12-8.5S-M10
UMH16-16S-M18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Blade Diameter (D)
(mm)
Dℓ
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓn
(mm)
ℓn-S
(mm)
S
(mm)
T
(mm)
E
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Compatible Tip Pilot Hole Dia.
(mm)

฿ 7,652.12

1 Piece(s) 7 Day(s) -16111211848417--More than 16.02SPET06T104-

฿ 11,010.50

1 Piece(s) 7 Day(s) 914.810121295952.16.9472.9210.0~14.81SPET06T104More than 9.0

฿ 11,010.50

1 Piece(s) 7 Day(s) 1016.812121346457.16.9523.4212.0~16.81SPET06T104More than 10.0

฿ 11,010.50

1 Piece(s) 7 Day(s) 1218.814121396962.16.9573.4114.0~18.81SPET06T104More than 12.0

฿ 11,010.50

1 Piece(s) 7 Day(s) 7.511.78.51211747425382.118.5~11.71SPET040102More than 7.5

฿ 8,158.74

1 Piece(s) 5 Day(s) 1420.816161497972.16.9693.4116.0~20.81SPET06T104More than 14.0