1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ryanmencut / V

Ryanmencut / V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,359.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simultaneous chamfering. : Can be used for front and back chamfering, as well as side V-grooving

 
Part Number
MRV12-19S
RV16-35T
RV25-46T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Blade Diameter (D)
(mm)
Number of Blades Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
L3
(mm)
Z
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Ds2
(mm)

฿ 7,359.71

FJG CHAMFERING CUTTERS 1 Piece(s) 8 Day(s) 19.516.71215012822-6.5713~19.5113

฿ 15,263.80

CHAMFERING CUTTERS 1 Piece(s) 8 Day(s) 35.9ZigZag 218162001752518.39.018~35.92-

฿ 19,643.74

CHAMFERING CUTTERS 1 Piece(s) 8 Day(s) 45.6ZigZag 428252001752518.59.028~45.62-

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal / V Groove Tip angle (θ) 45 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated