(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For drilling machines. Excellent sharpness is provided due to high-speed steel tip with breaker.
· Lineup of 30°, 45°, and 60° types.
Part Number |
---|
BM4552T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φdn (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | ℓn (mm) | Capacity (Countersink Chamfering) (mm) | Drawing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,748.81 | FJG CHAMFERING CUTTERS | 1 Piece(s) | 7 Day(s) | 45 | 53.91 | 32.17 | 54 | 13 | 80 | 55 | 25 | 33~52/33~50 | 3 |
Loading...
Application | Chamfering/Horizontal | Single blade, two blades | Single blade | Peripheral Blade Y/N | NA |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | Number of Blades | 1 |
Please check the type/dimensions/specifications of the part BM4552T in the Machining Bit series.
Part Number |
---|
BM3029T |
BM4524T |
BM4524TL |
BM4538T |
BM4566T |
BM6021T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φdn (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | ℓn (mm) | Capacity (Countersink Chamfering) (mm) | Drawing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,007.82 | 1 Piece(s) | 6 Day(s) | 30 | 30.20 | 5.52 | 30 | 10 | 74 | 45 | 29 | 6~29/6~26 | 5 | ||
฿ 4,425.21 | 1 Piece(s) | Same day | 45 | 25.20 | 4.49 | 26 | 10 | 67 | 45 | 22 | 5~24/5~21 | 1 | ||
฿ 5,505.32 | 1 Piece(s) | 6 Day(s) | 45 | 25.20 | 4.49 | 26 | 10 | 110 | 88 | 22 | 5~24/5~21 | 1 | ||
฿ 5,405.82 | 1 Piece(s) | 7 Day(s) | 45 | 39.83 | 18.17 | 40 | 12 | 75 | 50 | 25 | 19~38/19~36 | 2 | ||
฿ 8,898.07 | 1 Piece(s) | 7 Day(s) | 45 | 67.94 | 46.17 | 68 | 13 | 80 | 55 | 25 | 47~66/47~64 | 4 | ||
฿ 4,841.97 | 1 Piece(s) | 6 Day(s) | 60 | 21.77 | 6.60 | 23 | 10 | 69 | 45 | 24 | 7~21/7~19 | 6 |
How can we improve?
How can we improve?