1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Machining Bit (Part Number)

FJG CHAMFERING CUTTERS

Machining Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,425.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For drilling machines. Excellent sharpness is provided due to high-speed steel tip with breaker.
· Lineup of 30°, 45°, and 60° types.

Features

●Chip replacement type chamfer cutter(chip material is high-speed steel) that can be used for drill press, etc.
●High-speed steel tip with breaker preeminent in sharpness.

Specification

●SPQ(piece):1
●Number of Blades: 1

Accessories

●Clamp screw, wrench(tip sold separately)
Part Number
BM3029T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing

฿ 5,007.82

FJG CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 3030.205.5230107445296~29/6~265

Loading...

  1. 1
 

Basic Information

Application Chamfering/Horizontal Single blade, two blades Single blade Peripheral Blade Y/N NA
Coating Y/N NA Coating Type Non-Coated Number of Blades 1

Please check the type/dimensions/specifications of the part BM3029T in the Machining Bit series.

Products with similar specification

Part Number
BM4524T
BM4524TL
BM4538T
BM4552T
BM4566T
BM6021T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing

฿ 4,425.21

1 Piece(s) Same day 4525.204.4926106745225~24/5~211

฿ 5,505.32

1 Piece(s) 6 Day(s) 4525.204.49261011088225~24/5~211

฿ 5,405.82

1 Piece(s) 7 Day(s) 4539.8318.17401275502519~38/19~362

฿ 6,748.81

1 Piece(s) 7 Day(s) 4553.9132.17541380552533~52/33~503

฿ 8,898.07

1 Piece(s) 7 Day(s) 4567.9446.17681380552547~66/47~644

฿ 4,841.97

1 Piece(s) 6 Day(s) 6021.776.6023106945247~21/7~196