1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Young Men

Young Men
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,233.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· C15 chamfering. An excellent finish without chattering after one round of chamfering.
· Chamfering performance next only to that of "Gentlemen" at a price equivalent to "Chamfering Cutter".

 
Part Number
BNK3062T
BNK4558T
BNK6058T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
S
(mm)

฿ 13,233.39

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 3062.22011.8

฿ 13,281.62

FJG CHAMFERING CUTTERS 1 Piece(s) 8 Day(s) 4558.223.817.2

฿ 13,233.39

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6058.233.821.1

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 3 φd(mm) 32 Overall Length L(mm) 120
ℓs(mm) 80 ℓn(mm) 40