(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many types to support diverse workpieces.
Part Number |
---|
NK2535T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | S (mm) | Capacity (Countersink Chamfering) (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,802.22 | FJG CHAMFERING CUTTERS | 1 Piece(s) | 7 Day(s) | 25 | 36 | 8 | 32 | 130 | 100 | 6.5 | 8~35 | 796-6385 |
Loading...
Application | Chamfering/Horizontal | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Coating Y/N | NA | Coating Type | Non-Coated |
Number of Blades | 2 | ℓn(mm) | 30 |
Please check the type/dimensions/specifications of the part NK2535T in the Chamfering cutter series.
Part Number |
---|
NK1536T |
NK2035T |
NK3030T |
NK3030T-20 |
NK3030T-25 |
NK3030TL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | S (mm) | Capacity (Countersink Chamfering) (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 15 | 37.9 | 8 | 32 | 130 | 100 | 4.0 | 8~36 | 796-6253 | ||
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 20 | 37.1 | 8 | 32 | 130 | 100 | 5.3 | 8~36 | 796-6326 | ||
฿ 17,279.19 | 1 Piece(s) | 7 Day(s) | 30 | 34.8 | 8 | 32 | 130 | 100 | 7.7 | 8~33 | - | ||
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 30 | 34.8 | 8 | 20 | 130 | 100 | 7.7 | 8~33 | - | ||
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 30 | 34.8 | 8 | 25 | 130 | 100 | 7.7 | 8~33 | - | ||
฿ 19,249.35 | 1 Piece(s) | 7 Day(s) | 30 | 34.8 | 8 | 32 | 170 | 140 | 7.7 | 8~33 | - |
How can we improve?
How can we improve?