1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Chamfering cutter (Part Number)

FJG CHAMFERING CUTTERS

Chamfering cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,802.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many types to support diverse workpieces.

 
Part Number
NK5532T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 5532.7153213010012.715~32796-6687

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 2 ℓn(mm) 30

Please check the type/dimensions/specifications of the part NK5532T in the Chamfering cutter series.

Products with similar specification

Part Number
NK3030T
NK3030T-20
NK3030T-25
NK6030T
NK6030T-20
NK6030T-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

฿ 17,279.19

1 Piece(s) 7 Day(s) 3034.88321301007.78~33-

฿ 12,802.22

1 Piece(s) 7 Day(s) 3034.88201301007.78~33-

฿ 12,802.22

1 Piece(s) 7 Day(s) 3034.88251301007.78~33-

฿ 17,279.19

1 Piece(s) 7 Day(s) 6030.5153213010013.415~30-

฿ 12,802.22

1 Piece(s) 7 Day(s) 6030.5152013010013.415~30-

฿ 12,802.22

1 Piece(s) 7 Day(s) 6030.5152513010013.415~30-