(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many types to support diverse workpieces.
Part Number |
---|
NK3532T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | S (mm) | Capacity (Countersink Chamfering) (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,802.22 | FJG CHAMFERING CUTTERS | 1 Piece(s) | 7 Day(s) | 35 | 33.3 | 8 | 32 | 130 | 100 | 8.9 | 8~32 | 796-6504 |
Loading...
Application | Chamfering/Horizontal | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Coating Y/N | NA | Coating Type | Non-Coated |
Number of Blades | 2 | ℓn(mm) | 30 |
Please check the type/dimensions/specifications of the part NK3532T in the Chamfering cutter series.
Part Number |
---|
NK3030T |
NK3030T-20 |
NK3030T-25 |
NK4031T |
NK4530T |
NK4530T-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | S (mm) | Capacity (Countersink Chamfering) (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,279.19 | 1 Piece(s) | 7 Day(s) | 30 | 34.8 | 8 | 32 | 130 | 100 | 7.7 | 8~33 | - | ||
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 30 | 34.8 | 8 | 20 | 130 | 100 | 7.7 | 8~33 | - | ||
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 30 | 34.8 | 8 | 25 | 130 | 100 | 7.7 | 8~33 | - | ||
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 40 | 31.7 | 8 | 32 | 130 | 100 | 9.9 | 8~31 | 796-6555 | ||
฿ 14,155.01 | 1 Piece(s) | 7 Day(s) | 45 | 29.9 | 8 | 32 | 130 | 100 | 10.9 | 8~29 | - | ||
฿ 12,802.22 | 1 Piece(s) | 7 Day(s) | 45 | 29.9 | 8 | 20 | 130 | 100 | 10.9 | 8~29 | - |
How can we improve?
How can we improve?