1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering cutter

Chamfering cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,802.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many types to support diverse workpieces.

 
Part Number
NK1536T
NK2035T
NK2535T
NK3030T
NK3030T-20
NK3030T-25
NK3030TL
NK3532T
NK4031T
NK4530T
NK4530T-20
NK4530T-25
NK4530TL
NK5031T
NK5532T
NK6030T
NK6030T-20
NK6030T-25
NK6030TL
NK6533T
NK7032T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 1537.98321301004.08~36796-6253

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 2037.18321301005.38~36796-6326

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 25368321301006.58~35796-6385

฿ 17,279.19

CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 3034.88321301007.78~33-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 3034.88201301007.78~33-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 3034.88251301007.78~33-

฿ 19,249.35

CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 3034.88321701407.78~33-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 3533.38321301008.98~32796-6504

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 4031.78321301009.98~31796-6555

฿ 14,155.01

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 4529.983213010010.98~29-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 4529.982013010010.98~29-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 4529.982513010010.98~29-

฿ 19,249.35

CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 4529.983217014010.98~29-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 5031.9123213010011.812~31796-6636

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 5532.7153213010012.715~32796-6687

฿ 17,279.19

CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6030.5153213010013.415~30-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6030.5152013010013.415~30-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6030.5152513010013.415~30-

฿ 19,249.35

CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6030.5153217014013.415~30-

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6533.1203213010014.020~33796-6750

฿ 12,802.22

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 7032.6223213010014.522 to 32796-6806

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 2 ℓn(mm) 30