1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini eco 2

Mini eco 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,694.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reduces the processing cost. : The 3-cornered insert reduces customer machining costs.
· Improved tip shape and cutting edge specification improve machinability and chip discharge.
· Ultrafine particle base material has a new coating for a long service life

 
Part Number
NKS3018T
NKS4516T
NKS6017T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

฿ 7,694.40

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 3018.673.37.3~18.0447-1016

฿ 7,694.40

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 4516.574.77.3~15.9447-1024

฿ 7,694.40

FJG CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 6017.7115.811.3~17.1447-1032

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 2 φd(mm) 16 Overall Length L(mm) 95
ℓs(mm) 80 ℓn(mm) 15 Compatible Tip TXMT080206
Attached Component (Clamp Screw) L-18 Attached Component (Wrench) N-4